
J-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 330, 351, 371 AND 381 SERIES

Unit View
Dimensions / Applications
- Length (in)8.82
- Weight (lb)0.8
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement with Thumb Control2.75
- Drawing Movement without Thumb Control (in)4
- Max Hook Adjustment (in)0.43
- Maximum Holding Capacity (lbf)375
- Supplied?No
Product Information
- Accessories351215|351-ZB1
- Base Mounting StyleNarrow Flange
- BrandDESTACO
- Handle ColorRed
- Hook TypeJ-Hook
- Product TypePull-Action Latch Clamp
- Replacement Hook Assembly351215
- Spindle Included?No
- Standard MaterialSteel
Related Products
330/351/371/381 Series
351-B-M-25 - a 351-B With 25 Mm Long Hook
%3Afill(white)%2Fcatsy.1004%2F351-B.jpg%2Frename%2F351-B.png&w=3840&q=75)