Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
J-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 330, 351, 371 AND 381 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Pull Action Latch Clamps
Pull Action Latch Clamps-330-351-371-381
351-BSS - Pull-Action Clamp
351-BSS - Pull-Action Clamp
Email product details
Visit Product Series:
Pull Action Latch Clamps-330-351-371-381
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
8.82
Weight (lb)
0.8
Product Application
CLAMPING
Technical Details
Drawing Movement with Thumb Control
2.75
Drawing Movement without Thumb Control (in)
4
Max Hook Adjustment (in)
0.43
Maximum Holding Capacity (lbf)
375
Supplied?
No
Product Information
Accessories
351915
Base Mounting Style
Narrow Flange
Brand
DESTACO
Handle Color
Red
Hook Type
J-Hook
Product Type
Pull-Action Latch Clamp
Replacement Hook Assembly
351915
Spindle Included?
No
Standard Material
Stainless Steel
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
330/351/371/381 Series
351-BSS-M-25 - a 351-Bss With 25mm Longer Hook
Add to quote
Explore
330/351/371/381 Series
351-BSS-M-50 - a 351-Bss With 50mm Longer Hook
Add to quote
Explore