Destaco Logo

J-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 330, 351, 371 AND 381 SERIES

351-SS - Pull Action, Stainless Steel Latch Clamps

351-SSPull-Action Latch Clamp, Stainless Steel Version of 351 Clamp

Visit Product Series:

Pull Action Latch Clamps-330-351-371-381

Unit View

Dimensions / Applications

  • Height (in)1.83
  • Length (in)8.82
  • Weight (lb)0.8
  • Width (in)1.93
  • Product ApplicationCLAMPING

Technical Details

  • Drawing Movement with Thumb Control2.75
  • Drawing Movement without Thumb Control (in)4
  • Max Hook Adjustment (in)0.43
  • Maximum Holding Capacity (lbf)450
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories351915|351-ZB1
  • Base Mounting StyleFlange
  • BrandDESTACO
  • HandleHorizontal
  • Handle ColorRed
  • Hook TypeJ-Hook
  • Latch Plate Supplied?No
  • Product TypePull-Action Latch Clamp
  • Replacement Hook Assembly351915
  • Standard MaterialStainless Steel