
J-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 330, 351, 371 AND 381 SERIES

Visit Product Series:
Pull Action Latch Clamps-330-351-371-381Unit View
Dimensions / Applications
- Length (in)10.79
- Weight (lb)0.9
Technical Details
- Drawing Movement with Thumb Control2.75
- Drawing Movement without Thumb Control (in)4
- Max Hook Adjustment (in)0.43
- Maximum Holding Capacity (lbf)450
- Supplied?No
Product Information
- Accessories351915-M-50
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeJ-Hook
- Product TypePull-Action Latch Clamp
- Spindle Included?No
- Standard MaterialStainless Steel
Related Products
330/351/371/381 Series
351-B-M-100 - a 351-B With 25mm Long Hook
%3Afill(white)%2Fcatsy.1004%2F351%2B-%2B706.jpg%2Frename%2F351%2B-%2B706.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F351-B%2B-%2B707.jpg%2Frename%2F351-B%2B-%2B707.png&w=3840&q=75)