
J-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 330, 351, 371 AND 381 SERIES

Visit Product Series:
Pull Action Latch Clamps-330-351-371-381Unit View
Dimensions / Applications
- Height (in)2.58
- Length (in)12.87
- Weight (lb)1.52
- Width (in)2.63
Technical Details
- Drawing Movement with Thumb Control4.18
- Drawing Movement without Thumb Control (in)5.38
- Max Hook Adjustment (in)0.81
- Maximum Holding Capacity (lbf)750
- Supplied?No
Product Information
- Accessories371915-M-25
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeJ-Hook
- Product TypePull-Action Latch Clamp
- Spindle Included?No
- Standard MaterialStainless Steel