
J-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 330, 351, 371 AND 381 SERIES

Unit View
Dimensions / Applications
- Height (in)2.9
- Length (in)13.45
- Weight (lb)2.5
- Width (in)3.38
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement with Thumb Control4.69
- Drawing Movement without Thumb Control (in)6.13
- Max Hook Adjustment (in)0.93
- Maximum Holding Capacity (lbf)1000
- Supplied?No
Product Information
- Accessories381215|381-ZB1
- Base Mounting StyleFlange
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
- Hook TypeJ-Hook
- Latch Plate Supplied?No
- Product TypePull-Action Latch Clamp
- Replacement Hook Assembly381215
- Spindle Included?No