Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
J-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 330, 351, 371 AND 381 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Pull Action Latch Clamps
Pull Action Latch Clamps-330-351-371-381
381-M-100 - a 381 With 100mm Longer Hook
381-M-100 - a 381 With 100mm Longer Hook
Email product details
Visit Product Series:
Pull Action Latch Clamps-330-351-371-381
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
17.39
Weight (lb)
2.5
Technical Details
Drawing Movement with Thumb Control
4.69
Drawing Movement without Thumb Control (in)
6.13
Max Hook Adjustment (in)
0.93
Maximum Holding Capacity (lbf)
1000
Supplied?
No
Product Information
Accessories
381215-M-100
Base Mounting Style
Flange
Brand
DESTACO
Handle Color
Red
Hook Type
J-Hook
Product Type
Pull-Action Latch Clamp
Spindle Included?
No
Standard Material
Steel
CAD / Download
Resources
FAQs
Articles
Related Products
330/351/371/381 Series
371-M-100 - a 371 With 100mm Longer Hook
Add to quote
Explore
323/331/341 Series
323-M-100 - a 323 With 100mm Longer Hook
Add to quote
Explore