Destaco Logo

J-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 330, 351, 371 AND 381 SERIES

381-M-25 | Pull action latch clamp w/ longer hook

381-M-25Pull action latch clamp, a 381 With 25mm Longer Hook

Visit Product Series:

Pull Action Latch Clamps-330-351-371-381

Unit View

Dimensions / Applications

  • Height (in)2.90
  • Length (in)14.43
  • Weight (lb)2.5
  • Width (in)3.38
  • Product ApplicationCLAMPING

Technical Details

  • Drawing Movement with Thumb Control4.69
  • Drawing Movement without Thumb Control (in)6.13
  • Max Hook Adjustment (in)0.93
  • Maximum Holding Capacity (lbf)1000
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories381215-M-25
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeJ-Hook
  • Product TypePull-Action Latch Clamp
  • Standard MaterialSteel