
J-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 330, 351, 371 AND 381 SERIES

Visit Product Series:
Pull Action Latch Clamps-330-351-371-381Unit View
Dimensions / Applications
- Height (in)2.90
- Length (in)17.39
- Weight (lb)2.8
- Width (in)3.38
Technical Details
- Drawing Movement with Thumb Control4.69
- Drawing Movement without Thumb Control (in)6.13
- Max Hook Adjustment (in)0.93
- Maximum Holding Capacity (lbf)1000
- Supplied?No
Product Information
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeJ-Hook
- Product TypePull-Action Latch Clamp
- Spindle Included?No
- Standard MaterialStainless Steel