Robotic Tooling
BODYBUILDER END EFFECTOR

BODYBUILDER™ SWIVEL ARMS - ROBOTIC END EFFECTORS
Features
- Optional Sizes - The octagonal structure is available in four sizes including 30mm, 45mm, 60mm, and 90mm. Integrated extrusion T-slots allow accessories to be mounted, moved and repositioned quickly and easily.
- Reduce Downtime - Off the shelf, ready-to-assemble mounts and accessories eliminate drilling and welding at assembly.
- Error-Proof Components - The patented BodyBuilder™ Alignment System allows the modular components to be replaced individually and easily returned to their original positions.
| Product | Product Type | Length (in) | Weight (lbs) | Material | Tube Size | Tube Diameter (in) |
|---|---|---|---|---|---|---|
| Swivel Arm | 8.26 | 1.3 | Aluminum | 30B | 1.18 | |
| Swivel Arm | 0.3 | Aluminum | 30B | 1.18 | ||
| Swivel Arm | 4.2 | 0.9 | Aluminum | 30B | 1.18 | |
| Swivel Arm | ||||||
| Swivel Arm | 4.18 | 0.3 | Aluminum | 30B | 1.18 | |
| Swivel Arm | 5.97 | 1.1 | Aluminum | 30B | 1.18 | |
| Swivel Arm | 2.35 | 0.2 | Aluminum | 30B | 1.18 | |
| Swivel Arm | 6.69 | 1.2 | Aluminum | 45B | 1.77 | |
| Swivel Arm | 6.78 | 1.2 | Aluminum | 30B | 1.18 | |
| Swivel Arm | 5.91 | 0.3 | Aluminum | 30B | 1.18 | |
| Swivel Arm | 6.72 | 1.1 | Aluminum | 30B | 1.18 | |
| Swivel Arm | 3.25 | 0.2 | Aluminum | 30B | 1.18 | |
| Swivel Arm | 5.23 | 0.9 | Aluminum | 30B | 1.18 | |
| Swivel Arm | 4.72 | 1.1 | Aluminum | 45B | 1.77 | |
| Swivel Arm | 5.31 | 1 | Aluminum | 30B | 1.18 | |
| Swivel Arm | 5.14 | 0.3 | Aluminum | 30B | 1.18 | |
| Swivel Arm | 10.61 | 1.5 | Aluminum | 45B | 1.77 | |
| Swivel Arm | 4.09 | 0.8 | Aluminum | 30B | 1.18 | |
| Bolt | ||||||
| Swivel Arm | 8.31 | 1.3 | Aluminum | 30B | 1.18 | |
| Swivel Arm | 6.05 | 1.1 | Aluminum | 30B | 1.18 | |
| Swivel Arm Extension Kit | ||||||
| Swivel Arm Extension Kit | ||||||
| Swivel Arm | ||||||
| Swivel Arm | 8.65 | 1.3 | Aluminum | 45B | 1.77 |