
Small Payload Robot Tooling

Multi-mount Tool Array Solutions
Features
- Simplified kits selection
- Kits are in stock for immediate delivery
- Kits assemble in minutes with all tools and hardware supplied
- Aluminum construction to maximize payload
- Direct mount to ISO-9409-1-50-4-M6 robots
- Easily increase or decrease tool length
- Can be reconfigured for new applications
| Product | Product Type | CAD Part Number | Used With Model/Series | Material |
|---|---|---|---|---|
| Multi-mount | MM-1540 | |||
| Tool Plate | MM-T-05 | TE-25xxxMM-15xx | Aluminum [ en_US ] | |
| Tool Plate | MM-T-06 | TE-25xxxMM-15xx | Aluminum [ en_US ] | |
| Tool Plate | MM-T-03 | TE-25xxxMM-15xx | Aluminum [ en_US ] | |
| Tool Plate | MM-T-04 | TE-25xxxMM-15xx | Aluminum [ en_US ] | |
| Tool Plate | MM-T-01 | TE-25xxxMM-15xx | Aluminum [ en_US ] | |
| Multi-mount | MM-050-01 | |||
| Multi-mount | MM-1520 | |||
| Multi-mount | MM-1530 | |||
| Tool Plate | MM-T-02 | TE-25xxxMM-15xx | Aluminum [ en_US ] | |
| Multi-mount | MM-080-01 |