
Robotic Tooling
Small Payload Robot Tooling

Multi-Mount Tool Extensions
Features
- Eliminates adapter design and fabrication time
- Mix and match kits for quick application changes
- Kits assemble in minutes with all tools and hardware supplied
- Lightweight durable aluminum construction
- Inquire for customize extension lengths and tool patterns
- Direct mount to ISO-9409-1-50-4-M6 robots
- Easily increase or decrease tool length
| Product | Used With Model/Series | CAD Part Number | Material |
|---|---|---|---|
| TE-25xxxMM-15xx | MM-T-02 | Aluminum [ en_US ] | |
| TE-25xxxMM-15xx | MM-T-03 | Aluminum [ en_US ] | |
| TE-25xxxMM-15xx | MM-T-01 | Aluminum [ en_US ] | |
| TE-25xxxMM-15xx | MM-T-06 | Aluminum [ en_US ] | |
| TE-050-01 | |||
| TE-25080 | |||
| TE-25xxxMM-15xx | MM-T-04 | Aluminum [ en_US ] | |
| TE-25xxxMM-15xx | MM-T-05 | Aluminum [ en_US ] | |
| TE-25040 | |||
| TE-25100 | |||
| TE-25060 | |||
| TE-080-01 | |||
| TE-031-01 |