Destaco Logo

ROUND TOOLING FOR END EFFECTORS

REINFORCED BOOM TUBING

REINFORCED BOOM TUBING

DESTACO’s reinforced main boom tubing ensures secure connection between CFRP boom and automation. The hollow tubing allows electrical and pneumatic lines to run internally, reducing the potential for failure.

Features

  • Speed Matters - Lightweight, high-strength, engineered components allow for decreased system vibration improving overall production with higher robot speeds.
  • Reduce Downtime - DESTACO off-the-shelf round tooling components can be configured to handle product of any size and shape, and can be re-used for future applications allowing the user to quickly and easily construct an End Effector that is custom to their application.
  • Flexible - Flexible mounting for any type of robot, round tooling is adaptable to any type of vacuum or gripping system on the market.

Markets

Applications