Destaco Logo

WRIST ROTATION ASSEMBLIES FOR ROUND TOOLING

WRIST ROTATION ASSEMBLIES FOR ROUND TOOLING

WRIST ROTATION ASSEMBLIES FOR ROUND TOOLING

DESTACO’s wrist rotation assemblies for round tooling are self-contained tip units are designed for use with dual-axis loaders and unloaders. Their rotation can be adjusted with the use of a cylinder stop tube, and the unique wedge-lock uses frictional force to secure the unit within the tubing.

Features

  • Speed Matters - Lightweight, high-strength, engineered components allow for decreased system vibration improving overall production with higher robot speeds.
  • Reduce Downtime - DESTACO off-the-shelf round tooling components can be configured to handle product of any size and shape, and can be re-used for future applications allowing the user to quickly and easily construct an End Effector that is custom to their application.
  • Flexibile - Flexible mounting for any type of robot, round tooling is adaptable to any type of vacuum or gripping system on the market.

Markets

Applications

Product
Product Type
Wrist Rotate W/50Mm Bore Cyl Assy
Wrist Rotate 45 2In. Cylinder Bore
Wrist Rotate 45 W/O Cylinder