Destaco Logo

Automatic Tool Changers

Compliance Devices

HORIZONTAL COMPLIANCE DEVICES FOR ROBOTIC TOOLING ALIGNMENT – CH SERIES

HORIZONTAL COMPLIANCE DEVICES FOR ROBOTIC TOOLING ALIGNMENT – CH SERIES

DESTACO’s CH Series of cylindrical, horizontal compliance devices are used for inserting components that may be misaligned with the tool. They allow a horizontal displacement that compensates for part placing inaccuracies. High quality components allow centering repeatability from 0.02mm and angular repeatability from ±10°. The enclosed design of this series allows them to be used in harsh environments.

Features

  • The Compliance Wrist has compliance in torsion, bending and lateral direction.
  • The Lateral Compliance Device compensates for lateral misalignment. For vertical axis only.
  • The Cylindrical Horizontal Compliance Device compensates for horizontal misalignment. For vertical axis only.

Markets

Applications

  • Stamping
Product
Product Type
Misalignment (in)
Payload (lb)
Weight (lbs)
Horizontal Complaince Device0.217.641.7
Horizontal Complaince Device0.124.410.4
Horizontal Complaince Device0.3166.149.5
Horizontal Complaince Device
Horizontal Complaince Device0.4788.1819.1
Horizontal Complaince Device0.51230.864.6
Horizontal Complaince Device
Horizontal Complaince Device
Horizontal Complaince Device