Destaco Logo

ACCESSORIES FOR ROBOHAND ROTATES

PLFT-022 : Plumbing Fitting - M3 male to 2mm ID Tube Barb Style

PLFT-022Plumbing Fitting - M3 male to 2mm ID Tube Barb Style

Visit Product Series:

Gripper AccessoriesRotary Accessories

Unit View

Dimensions / Applications

  • Weight (lb)0.01

Technical Details

  • Supplied?No

Product Information

  • Accessory TypePlumbing Fitting
  • BrandRobohand
  • Product TypePlumbing Fitting
  • Series Used OnRPM|RPMC|DPG|DPDS|DPDL|RR
  • Spindle Included?No
  • Used With Model/SeriesRPM-1|RPM-2|RPM-3|RPMC-1|RPMC-2|RPMC-3|DPG-10M-1|DPG-10M-2|DPG-10M-3|DPG-10M-4|DPDS-047M|DPDS-056M|DPDL-047M|DPDL-056MRR-18|RR-28