Destaco Logo

ROTARY ACTUATORS FOR HIGH TORQUE & TIGHT SPACE APPLICATIONS – RR SERIES

RR-18 - RR Series - Light Duty Flange Output Rotary Actuator - Size 18

Visit Product Series:

Rotary Actuators-RR

Unit View

Dimensions / Applications

  • Length (in)2.25
  • Weight (lb)0.48
  • Clean Room100000

Technical Details

  • Cylinder Bore (in)0.5
  • Displacement (in³)0.205
  • Max Torque End-Stroke (in-lbs)6.5
  • Max Torque Mid-Stroke (in-lbs)6.5
  • Maximum Torque at 100psi/7bar (in-lb)6.5
  • Repeatability0.02
  • ConfigurationFlange
  • Imperial or Metric ProductImperial Version
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)

Product Information

  • AccessoriesCABL-010|CABL-013|VLVF-008|SLKT-173|SLKT-174V|SLKT-174V|SLKT-173V|SLKT-173V|VLVF-007|PLFT-022|PLFT-021|OISP-014|OISN-014|OSMK-024
  • BrandRobohand
  • Product TypeRotary Actuator
  • Spindle Included?No

Related Products