Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ROTARY ACTUATORS FOR HIGH TORQUE & TIGHT SPACE APPLICATIONS – RR SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Pneumatic Rotaries
Rotary Actuators
Rotary Actuators-RR
RR-28M-180 - Rotary Actuator,180 Deg Rotation
RR-28M-180 - Rotary Actuator,180 Deg Rotation
Email product details
Visit Product Series:
Rotary Actuators-RR
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3.37
Weight (lb)
1.44
Product Application
POSITIONING
Technical Details
Air Inlet Size (In)
0.313
Displacement (in³)
0.69
Shaft Diameter (in)
3.375
Actuator Style
Double Rack
Air Inlet Type
NPT
Cushion Type
Built in Flow Controls-Non Adjustable
Supplied?
No
Product Information
Accessories
CABL-010|CABL-013|VLVF-008|SLKT-173|SLKT-174V|SLKT-174V|SLKT-173V|SLKT-173V|VLVF-007|PLFT-022|PLFT-021|OISP-014|OISN-014|OSMK-024
Brand
Robohand
Product Type
Rotary Actuator
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RR Series
RR-28M-180-M - ROTARY ACTUATOR,180 DEG ROTATION
Add to quote
Explore
RR Series
RR-28-180-M - Rotary Actuator,180 Deg Rotation
Add to quote
Explore