Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ROTARY ACTUATORS FOR HIGH TORQUE & TIGHT SPACE APPLICATIONS – RR SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Pneumatic Rotaries
Rotary Actuators
Rotary Actuators-RR
RR-36M - Rr-Medium Duty - Flange Output Rotary Actuator
RR-36M - Rr-Medium Duty - Flange Output Rotary Actuator
Email product details
Visit Product Series:
Rotary Actuators-RR
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
5.69
Weight (lb)
3.39
Clean Room
100000
Technical Details
Cylinder Bore (in)
1
Displacement (in³)
2.05
Max Torque End-Stroke (in-lbs)
32
Max Torque Mid-Stroke (in-lbs)
66
Maximum Torque at 100psi/7bar (in-lb)
65
Repeatability
0.02
Configuration
Flange
Imperial or Metric Product
Metric Version
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Show More
Product Information
Accessories
SLKT-061|SLKT-062|SLKT-016|SLKT-061V|SLKT-062V|SLKT-016V|CABL-010|OISP-014|OISN-014|OSMK-024|CABL-013
Brand
Robohand
Product Type
Rotary Actuator
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RR Series
RR-36M-180 - Rotary Actuator
Add to quote
Explore
RR Series
RR-36M-90 - Rotary Actuator
Add to quote
Explore