
ROTARY ACTUATORS FOR HIGH TORQUE & TIGHT SPACE APPLICATIONS – RR SERIES

Unit View
Dimensions / Applications
- Length (in)6.80
- Weight (lb)5.79
- Product ApplicationPOSITIONING
Technical Details
- Air Inlet Size (In)0.125
- Displacement (in³)3.855
- Shaft Diameter (in)4.47
- Actuator StyleDouble Rack
- Air Inlet TypeNPT
- Cushion TypeBuilt in Adjustable Flow Controls
- Supplied?No
Product Information
- AccessoriesSLKT-061|SLKT-062|SLKT-016|SLKT-061V|SLKT-062V|SLKT-016V|CABL-010|OISP-014|OISN-014|OSMK-024|CABL-013
- BrandRobohand
- Product TypeRotary Actuator
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRR%2BMD%2BFamily.tif%2Frename%2FRR%2BMD%2BFamily.png&w=3840&q=75)