Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ROTARY ACTUATORS FOR HIGH TORQUE & TIGHT SPACE APPLICATIONS – RR SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Pneumatic Rotaries
Rotary Actuators
Rotary Actuators-RR
RR-46-90-M-V - ROTARY ACTUATOR,90 DEG,ROTARY MANIFOLD
RR-46-90-M-V - ROTARY ACTUATOR,90 DEG,ROTARY MANIFOLD
Email product details
Visit Product Series:
Rotary Actuators-RR
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
6.80
Weight (lb)
5.79
Technical Details
Supplied?
No
Product Information
Accessories
SLKT-061|SLKT-062|SLKT-016|SLKT-061V|SLKT-062V|SLKT-016V|CABL-010|OISP-014|OISN-014|OSMK-024|CABL-013
Brand
Robohand
Handle Color
Red
Product Type
Rotary Actuator
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RR Series
RR-46-90-S-M-V - ROTARY ACT,90 DEG,MID STOP,ROT MANIFOLD
Add to quote
Explore
RR Series
RR-46M-90-M-V - ROTARY ACTUATOR,90 DEG,ROTARY MANIFOLD
Add to quote
Explore