Destaco Logo

ROTARY ACTUATORS FOR HIGH TORQUE & TIGHT SPACE APPLICATIONS – RR SERIES

RR-46M-180-M - Rotary Actuator,180 Deg,Rotary Manifold

Visit Product Series:

Rotary Actuators-RR

Unit View

Dimensions / Applications

  • Length (in)6.80
  • Weight (lb)5.79
  • Product ApplicationPOSITIONING

Technical Details

  • Displacement (in³)3.86
  • Supplied?No

Product Information

  • AccessoriesSLKT-061|SLKT-062|SLKT-016|SLKT-061V|SLKT-062V|SLKT-016V|CABL-010|OISP-014|OISN-014|OSMK-024|CABL-013
  • BrandRobohand
  • Product TypeRotary Actuator
  • Spindle Included?No

Related Products