Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ROTARY ACTUATORS FOR HIGH TORQUE & TIGHT SPACE APPLICATIONS – RR SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Pneumatic Rotaries
Rotary Actuators
Rotary Actuators-RR
RR-56M-180 - Rotary Actuator,180 Deg Rotation
RR-56M-180 - Rotary Actuator,180 Deg Rotation
Email product details
Visit Product Series:
Rotary Actuators-RR
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
8.88
Weight (lb)
11.60
Product Application
POSITIONING
Technical Details
Displacement (in³)
9.77
Supplied?
No
Product Information
Accessories
VLVF-010|VLVF-009|SLKT-126|SLKT-127|SLKT-124|SLKT-125|SLKT-126V|SLKT-127V|SLKT-124V|SLKT-125V|OISP-011-C|OISP-011|OISN-011-C|OISN-011|OSMK-069|OSMK-075|CABL-010|CABL-013|OISA-005|OISA-004
Brand
Robohand
Product Type
Rotary Actuator
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RR Series
RR-56M-180-A - Rotary Actuator,180 Deg,Hard Stps,Shocks
Add to quote
Explore
RR Series
RR-56M-180-M - Rotary Actuator,180 Deg,Rotary Manifold
Add to quote
Explore