Destaco Logo

ROTARY ACTUATORS FOR HIGH TORQUE & TIGHT SPACE APPLICATIONS – RR SERIES

Default Image

RR-66M-180-S-A-M - ROT ACT,180 DEG,MID STOP,SHOCKS,MANIFOLD

Visit Product Series:

Rotary Actuators-RR

Unit View

Dimensions / Applications

  • Length (in)10.72
  • Weight (lb)26.00

Technical Details

  • Supplied?No

Product Information

  • AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|OSMK-069|OSMK-075|CABL-010|CABL-013|OISA-005|OISA-004|SLKT-130|SLKT-131|SLKT-128|SLKT-129|SLKT-130V|SLKT-131V|SLKT-128V|SLKT-129V|VLVF-011|VLVF-012
  • BrandRobohand
  • Handle ColorRed
  • Product TypeRotary Actuator
  • Spindle Included?No