Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Pneumatic Rotaries
Rotary Actuators
Rotary Actuators-RR
RR-76M-180-A - Rot Act,180 Deg, Hard Stops &Amp; Shocks
RR-76M-180-A - Rot Act,180 Deg, Hard Stops &Amp; Shocks
Email product details
Visit Product Series:
Rotary Actuators-RR
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
13.19
Weight (lb)
53.0
Product Application
POSITIONING
Technical Details
Displacement (in³)
62.6
Supplied?
No
Product Information
Accessories
OISP-011-C|OISP-011|OISN-011-C|OISN-011|OSMK-069|OSMK-075|CABL-010|CABL-013|OISA-005|OISA-004|SLKT-130|SLKT-131|SLKT-128|SLKT-129|SLKT-130V|SLKT-131V|SLKT-128V|SLKT-129V|VLVF-011|VLVF-012
Brand
Robohand
Product Type
Rotary Actuator
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RR Series
RR-76M-180-A-M - Rot Act,180 Deg,Hrd Stps,Shocks,Manifold
Add to quote
Explore
RR Series
RR-66M-180-A - Rotary Actuator,180 Deg,Hard Stps,Shocks
Add to quote
Explore