Destaco Logo

Indexing Clutches

TORQ/GARD™ POWER TRANSMISSION OVERLOAD CLUTCHES

TORQ/GARD™ POWER TRANSMISSION OVERLOAD CLUTCHES

Torq/Gard power transmission overload clutches instantly react when torque exceeds preset limits, protecting your machinery's drive train from damage and costly downtime. Its modular design accommodates direct drive, chain drive or other power transmission options and universal mounting eliminates the need for special bore requirements.

Features

  • Modular design fits direct or chain drives, plus other options
  • Universal mounting
  • Seven sizes, trip torque capacity range from 13 in-lb to 8,000 in-lb
  • Single position, automatic reset

Markets

Applications

Product
Product Type
Maintenance unit