Destaco Logo

Rotary Positioning

Mechanical Rotary Indexers

Mechanical Indexer for Rotary Applications – BCD50 Series

MECHANICAL INDEXER FOR ROTARY APPLICATIONS – BCD50 SERIES

The DESTACO BCD50 Series cam-operated rotary indexer offers smooth, precise movement for a wide range of processes. Designed for medium load and speed applications, it ensure repeatable accuracy through controlled acceleration and deceleration. With various stops, different drive configurations, easily accessible cam followers, and precise performance at a competitive price, the BCD50 delivers reliable indexing with minimal maintenance.

Customizable Stop Positions: Supports multiple stop configurations to suit various application needs.
Precision Engineering: Delivers consistently high accuracy for reliable performance.
User-friendly Maintenance: Cam followers are easily accessible for quick inspection and servicing.
Cost-effective Accuracy: Offers exceptional precision at a competitive price point.

Features

  • Enclosed housing - compact design
  • 2, 4, 6, 8, or 12 stop positions available
  • Compatible with various motor types
  • Dimensions: 235 x 210 x 140 mm (L x W x H)
  • Integrated static center post mount
  • Large central bore and housing opening for cable routing
  • High load capacity for a wide range of uses
  • Easy cam access
  • Lubricated for life
  • Quick cam follower replacement
  • Precision indexing with high repeatability
  • Servo drive capability for dynamic motion control

Markets

Applications

  • Assembly
  • CNC Machining
  • Fixturing and Testing
  • Logistics