Destaco Logo

Mechanical Rotary Indexers

PARALLEL ROTARY INDEX DRIVES WITH WHOLE OR FRACTIONAL STOPS – P SERIES

PARALLEL ROTARY INDEX DRIVES WITH WHOLE OR FRACTIONAL STOPS – P SERIES

Camco P Series of Parallel Index Drives are ideal for high-speed applications or for actuation-type applications such as driving a linkage or a conveyor. These models feature hardened and ground conjugate cams, yoke-mounted, preloaded cam followers that are non-reversing for high capacity and speed, and preloaded tapered roller bearings for rigidity and backlash-free operation. This design allows for whole or fractional stops, oscillating, and complex custom motions. Long transfer distances are achieved with simple linkages.

Features

  • Controlled acceleration and decelerations
  • Smooth motion
  • Preloaded for no backlash
  • Shaft or flange output
  • Quick settling time in the dwell position
  • Capacity for high loads and high speeds
  • Repeatable, accurate positioning
  • Preloaded for no backlash
  • Speeds with controlled acceleration and deceleration for repeatable, accurate positioning
  • Have a known displacement-time relationship and known power requirements, and require little or no maintenance.
  • Capacity for handling high loads

Markets