Destaco Logo

ALUMINUM ANGULAR, ELBOW BRACKETS FOR CLAMP LOADS & APPLICATIONS

CPI-DC-40-40-45 : DC Ø40mm to Ø40mm 45° Elbow

CPI-DC-40-40-45 - Elbow Bracket, Ø40mm to Ø40mm 45° Elbow

Visit Product Series:

Round Tooling-Angular Brackets

Unit View

Dimensions / Applications

  • Weight (lb)1.41
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)200.0
  • Supplied?No
  • Tube Size40 mm

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeElbow Bracket
  • Spindle Included?No

Related Products