Destaco Logo

ALUMINUM ANGULAR, ELBOW BRACKETS FOR CLAMP LOADS & APPLICATIONS

CPI-DC-6060M-45 - 45Deg External Boom Clamp Assy - 60mm Dia

Visit Product Series:

Round Tooling-Angular Brackets

Unit View

Dimensions / Applications

  • Weight (lb)2.94

Technical Details

  • Maximum Static Clamp Load (ft lb)500.0
  • Supplied?No
  • Tube Size60 mm

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeElbow Bracket
  • Spindle Included?No

Related Products