
CROSS TRANSITION BRACKETS AND BLOCKS

Unit View
Dimensions / Applications
- Weight (lb)0.17
- Product ApplicationHANDLING
Technical Details
- Max Static Clamp Load 2 (ft lb)10
- Maximum Static Clamp Load (ft lb)50
- Tube Combinations (in)1.00 / 0.50
- Supplied?No
- Tube Size1.00 in / 0.50 in
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeCross Clamp
- Spindle Included?No
Related Products
Bracket Blocks
CPI-CLM-25M-20M - Micro Clamp Block 25mm To 20mm
