
CROSS TRANSITION BRACKETS AND BLOCKS

Unit View
Dimensions / Applications
- Weight (lb)0.1
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)10
- Tube Combinations (in)0.47 / 0.47
- Supplied?No
- Tube Size12 mm / 12 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeCross Clamp
- Spindle Included?No