Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
CROSS TRANSITION BRACKETS AND BLOCKS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Brackets-Blocks
CPI-CLM-20M-1517F-90 - Micro Flange 90 Mount Assembly
CPI-CLM-20M-1517F-90 - Micro Flange 90 Mount Assembly
Email product details
Visit Product Series:
Round Tooling-Brackets-Blocks
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.33
Technical Details
Maximum Static Clamp Load (ft lb)
35.0
Supplied?
No
Tube Size
20 mm
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Mount, Mid Flange
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles