
CROSS TRANSITION BRACKETS AND BLOCKS

Unit View
Dimensions / Applications
- Weight (lb)0.4
Technical Details
- Maximum Static Clamp Load (ft lb)15
- Tube Combinations (in)0.79 / 0.79
- Supplied?No
- Tube Size20 mm / 20 mm
Product Information
- BrandDESTACO
- MaterialSteel
- Product TypeCross Clamp
- Spindle Included?No
Related Products
Bracket Blocks
CPI-CLM-12M-12M - Micro Clamp Block 12mm To 12mm
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075042993%2FEnd%2BFlange%2BMount%2BCLM_10_15F%2B-%2B939.jpg%2Frename%2FEnd%2BFlange%2BMount%2BCLM_10_15F%2B-%2B939.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072061006%2FCross%2BTransition%2BBlocks%2BCLM_12M_12M%2B-%2B916.jpg%2Frename%2FCross%2BTransition%2BBlocks%2BCLM_12M_12M%2B-%2B916.png&w=3840&q=75)