Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
CROSS TRANSITION BRACKETS AND BLOCKS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Brackets-Blocks
Email product details
Visit Product Series:
Round Tooling-Brackets-Blocks
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.17
Product Application
HANDLING
Technical Details
Max Static Clamp Load 2 (ft lb)
10
Maximum Static Clamp Load (ft lb)
50
Tube Combinations (in)
0.98 / 0.47
Supplied?
No
Tube Size
25 mm / 12 mm
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Cross Clamp
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Bracket Blocks
CPI-CLM-12M-12M - Micro Clamp Block 12mm To 12mm
Add to quote
Explore
Bracket Blocks
CPI-CLM-20M-20M-ST - Steel Micro Clamp - 20mmX20mm
Add to quote
Explore