Destaco Logo

CROSS TRANSITION BRACKETS AND BLOCKS

CPI-SC-10-10 - Sc-Xx-Xx Ø25Mm/1.00" To Ø25Mm/1.00" (Single Bolt)

Visit Product Series:

Round Tooling-Brackets-Blocks

Unit View

Dimensions / Applications

  • Weight (lb)0.6

Technical Details

  • Maximum Static Clamp Load (ft lb)120.0
  • Tube Combinations (in)1.00 / 1.00
  • Spindle Included?No
  • Supplied?No
  • Tube Size1.00 in / 1.00 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSc-Xx-Xx Ø25Mm/1.00" To Ø25Mm/1.00" (Single Bolt)