
CROSS TRANSITION BRACKETS AND BLOCKS

Unit View
Dimensions / Applications
- Weight (lb)0.6
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)120.0
- Tube Combinations (in)0.98 / 0.98
- Supplied?No
- Tube Size25 mm / 25 mm
Product Information
- BrandDESTACO
- FinishSilver
- MaterialAluminum
- Product TypeSingle Bolt Clampblock 25Mm-25Mm
- Spindle Included?No