Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
CROSS TRANSITION BRACKETS AND BLOCKS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Brackets-Blocks
Email product details
Visit Product Series:
Round Tooling-Brackets-Blocks
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
1.44
Product Application
HANDLING
Technical Details
Max Static Clamp Load 2 (ft lb)
320.0
Maximum Static Clamp Load (ft lb)
600.0
Tube Combinations (in)
1.00 / 2.50
Supplied?
No
Tube Size
1.00 in / 2.50 in
Product Information
Brand
DESTACO
Finish
Black
Material
Aluminum
Product Type
Clamp Block
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Bracket Blocks
M-10E-15E-M - Cross Clamp 10E X 15E - Metric
Add to quote
Explore
Bracket Blocks
M-25E-25E-M - Double Bolt Clampblock 2 1/2 inch-2 1/2 inch
Add to quote
Explore