Destaco Logo

CROSS TRANSITION BRACKETS AND BLOCKS

M-12E-12E-M - Clamp Block

Visit Product Series:

Round Tooling-Brackets-Blocks

Unit View

Dimensions / Applications

  • Weight (lb)1.51
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)380.0
  • Tube Combinations (in)1.25 / 1.25
  • Spindle Included?No
  • Supplied?No
  • Tube Size1.25 in / 1.25 in

Product Information

  • BrandDESTACO
  • FinishBlack
  • MaterialAluminum
  • Product TypeClamp Block