
CROSS TRANSITION BRACKETS AND BLOCKS

Unit View
Dimensions / Applications
- Weight (lb)0.93
Technical Details
- Maximum Static Clamp Load (ft lb)320.0
- Tube Combinations (in)0.98 / 0.98
- Supplied?No
- Tube Size25 mm / 25 mm
Product Information
- BrandDESTACO
- FinishBlue
- MaterialAluminum
- Product TypeClamp Block
- Spindle Included?No