Destaco Logo

CROSS TRANSITION BRACKETS AND BLOCKS

M-25M-40M-M : Ø40mm to Ø25mm (Double Bolt)

M-25M-40M-MCross Clamp 25M X 40M - Metric

Visit Product Series:

Round Tooling-Brackets-Blocks

Unit View

Dimensions / Applications

  • Weight (lb)1.18
  • Product ApplicationHANDLING

Technical Details

  • Max Static Clamp Load 2 (ft lb)320.0
  • Maximum Static Clamp Load (ft lb)460.0
  • Tube Combinations (in)0.98 / 1.57
  • Supplied?No
  • Tube Size25 mm / 40 mm

Product Information

  • BrandDESTACO
  • FinishBlue
  • MaterialAluminum
  • Product TypeClamp Block
  • Spindle Included?No