Destaco Logo

CROSS TRANSITION BRACKETS AND BLOCKS

M-40M-40M-M : Double Bolt Clamp Block, Ø40mm to Ø40mm (Double Bolt)

M-40M-40M-MDouble Bolt Clamp Block, Ø40mm to Ø40mm (Double Bolt)

Visit Product Series:

Round Tooling-Brackets-Blocks

Unit View

Dimensions / Applications

  • Weight (lb)1.23
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)460.0
  • Tube Combinations (in)1.57 / 1.57
  • Spindle Included?No
  • Supplied?No
  • Tube Size40 mm / 40 mm

Product Information

  • BrandDESTACO
  • FinishBlue
  • MaterialAluminum
  • Product TypeClamp Block