Destaco Logo

CROSS TRANSITION BRACKETS AND BLOCKS

M-60M-60M-M : Ø60mm to Ø60mm (Double Bolt)

M-60M-60M-MCross Clamp 60M X 60M - Metric

Visit Product Series:

Round Tooling-Brackets-Blocks

Unit View

Dimensions / Applications

  • Weight (lb)2.07
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)600.0
  • Tube Combinations (in)2.36 / 2.36
  • Supplied?No
  • Tube Size60 mm / 60 mm

Product Information

  • BrandDESTACO
  • FinishBlue
  • MaterialAluminum
  • Product TypeClamp Block
  • Spindle Included?No