Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Brackets-Blocks
M1510 - M-1510 End Flange Mount
M1510 - M-1510 End Flange Mount
Email product details
Visit Product Series:
Round Tooling-Brackets-Blocks
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.87
Technical Details
Maximum Static Clamp Load (ft lb)
150.0
Supplied?
No
Tube Size
1.00 in
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Mount, End Flange
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Bracket Blocks
M1511 End Flange Mount
Add to quote
Explore
Bracket Blocks
M1509 - M-1509 Inline End Flange Mount
Add to quote
Explore