Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
STEEL NEST GUIDES FOR VACUUM GENERATORS, ADAPTERS & PROXIMITY SWITCHES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Nest Guides
CPI-AB-90-24 - Nest Pad Bracket 90 Apple Core Mt
CPI-AB-90-24 - Nest Pad Bracket 90 Apple Core Mt
Email product details
Visit Product Series:
Round Tooling-Nest Guides
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.31
Product Application
HANDLING
Technical Details
Apple Core (in)
0.75
Apple Core Size
19
Configuration
Apple Core
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Nest Pad Bracket
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Nest Guides
CPI-AB-90-1E-24 - Nest Pad Bracket 90Deg Mount - 1 inch Dia Knob
Add to quote
Explore
Nest Guides
CPI-AB-90-19-410 - Nest Pad Bracket With K-75 Knob
Add to quote
Explore