Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
URETHANE NEST PAD BLOCKS FOR ROUND TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Nest Pads
CPI-RT-1-4-30 - Ribtop Pad 1In.H X 4In.L Blue
CPI-RT-1-4-30 - Ribtop Pad 1In.H X 4In.L Blue
Email product details
Visit Product Series:
Round Tooling-Nest Pads
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
4
Technical Details
Durometer
30 (Teal)
Supplied?
No
Product Information
Brand
DESTACO
Material
Neoprene
Product Type
Nest Pad
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Nest Pads
CPI-RT-1-8-30 - Ribtop Pad 1In.H X 8In.L Blue
Add to quote
Explore
Nest Pads
CPI-RT-3-4-30 - Ribtop Pad 3In.H X 4In.L Blue
Add to quote
Explore