Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Nest Pads
CPI-RT-3-4-45 - Ribtop Nest Pad 3In.H X 4In.L Red
CPI-RT-3-4-45
Ribtop Nest Pad 3In.H X 4In.L Red
Email product details
Visit Product Series:
Round Tooling-Nest Pads
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Height (in)
3
Length (in)
4
Product Application
HANDLING
Technical Details
Durometer
45 (Red)
Spindle Included?
No
Supplied?
No
Product Information
Brand
DESTACO
Material
Neoprene
Product Type
Nest Pad
CAD / Download
Resources
FAQs
Articles