Destaco Logo

SENSOR MOUNTS FOR SHEET METAL GRIPPERS & END EFFECTORS

CPI-PSM-30-75 - Spring Prox Mount Assembly

Visit Product Series:

Round Tooling-Sensor Mounts

Unit View

Dimensions / Applications

  • Weight (lb)0.44
  • Product ApplicationHANDLING

Technical Details

  • Apple Core (in)0.75
  • Apple Core Size19
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeSpring Prox Mount Assembly
  • Spindle Included?No

Related Products