Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
SENSOR MOUNTS FOR SHEET METAL GRIPPERS & END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Sensor Mounts
CPI-SAP-30-1E - Prox Switch Bracket W/30mm Hole Ext
CPI-SAP-30-1E - Prox Switch Bracket W/30mm Hole Ext
Email product details
Visit Product Series:
Round Tooling-Sensor Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.2
Product Application
HANDLING
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Proximity Switch Mount
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles