
SENSOR MOUNTS FOR SHEET METAL GRIPPERS & END EFFECTORS

Visit Product Series:
Round Tooling-Sensor MountsUnit View
Dimensions / Applications
- Length (in)3.58
- Weight (lb)0.12
- Width (in)1.57
Technical Details
- Length to Center of Sensor (in)2.66
- Sensor Diameter (in)0.71
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeProximity Switch Mount
- Spindle Included?No